Schottky Power Rectifier, Switch-mode, 10 A, 45 V

Obsolete

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Protection and Free-Wheeling
  • Gate Driving Circuit
  • Switching Power Supplies, Power Inverters
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Guarding for Stress Protection
  • Low Forward Voltage
  • Epoxy Meets UL94, VO at 1/8"
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • Similar in Size to the Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • SBRB and SBRD Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • 150°C Operating Junction Temperature

Tools and Resources

Product services, tools and other useful resources related to SBRB1045

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

SBRB1045G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

No

Single

45

0.84

100

10

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.