Schottky Barrier Rectifier, 35 V, 8.0 A

Obsolete

Overview

This Schottky Rectifier with a proprietary barrier metal is designed for output rectifiers, free wheeling, protection and steering diodes, switching power supplies, inverters and other inductive switching circuits.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit

  • General Converters
  • Lighting
  • Gasoline Direct Injection

  • Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Compact Size
  • Lead Formed for Surface Mount

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads 3 are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 75 units per plastic tube
  • Available in 16 mm Tape and Reel, 2500 units per 13" reel, by adding a "T4" suffix to the part number
  • Marking: B835L
  • These are Pb-Free Packages
  • SBRD8 and SBR Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to SBR835L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SBR835LT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Single

35

0.51

1400

8

75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.