500 mA, 20 V, Schottky Power Rectifier, Surface Mount

Overview

The Schottky Rectifier employs the Schottky Barrier principle with a barrier metal that produces optimal forward voltage drop-reverse current tradeoff. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system. This package provides an alternative to the leadless 34 MELF style package.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling

  • General Converters
  • Lighting
  • Gasoline Direct Injection

  • Guardring for Stress Protection
  • Very Low Forward Voltage (0.38 V Max @ 0.5 A, 25 C)
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Package Designed for Optimal Automated Board Assembly

    Mechanical Characteristics
  • Reel Options:
    MBR0520LT1 = 3,000 per 7" reel/8 mm tape.
    MBR0520LT3 = 10,000 per 13" reel/8 mm tape.
  • Device Marking: B2
  • Polarity Designator: Cathode Band
  • Weight: 11.7 mg (approximately)
  • Case: Epoxy, Molded
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • All Packages are Pb-Free
  • SBR8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to SBR80520L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SBR80520LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123

1

260

REEL

3000

N

Single

20

0.385

250

0.5

5.5

-

-

$0.1228

More Details

SBR80520LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123

1

260

REEL

10000

N

Single

20

0.385

250

0.5

5.5

-

-

$0.0439

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.