200 mA, 30 V Schottky Barrier Diode

Last Shipments

Overview

200 mA, 30 V Schottky Barrier Diode packaged in SOD-923.

  • General

  • General

  • Low Forward Voltage Drop: VF = 370 mV @ 1 mA

Tools and Resources

Product services, tools and other useful resources related to RB751S40P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

RB751S40P2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

F

Single

30

0.37

0.5

0.03

0.2

8

2.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.