Schottky Power Rectifier, Dual 60 A 200 V

Obsolete

Overview

The NTSW60200CTG is our new Dual 60A 200V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.

  • Switching Power Supplies including Telecom AC to DC Power Stages
  • High Voltage DCDC Converters
  • Freewheeling and ORing Diodes
  • Output Rectifier in Welding Power Supplies
  • Industrial Automation

  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These Devices are PbFree and Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTSW60200CTG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NTSW60200CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

Common Cathode

200

1.9

-

-

300

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.