Schottky Power Rectifier, Dual, 30 A, 100 V

Last Shipments

Overview

The NTST30U100CTG is our new 30A 100V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.

  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DCDC Converters
  • Freewheeling and ORing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Complianc
  • Low Thermal Resistance
  • High Surge Capability
  • PbFree and HalideFree Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NTST30U100CTG

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NTSB30U100CT-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

I2PAK-3

NA

0

TUBE

50

No

Common Cathode

100

0.8

675

30

160

-

-

Price N/A

More Details

NTSB30U100CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

No

Common Cathode

100

0.8

675

30

160

-

-

Price N/A

More Details

NTSB30U100CTT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

Common Cathode

100

0.8

675

30

160

-

-

Price N/A

More Details

NTSJ30U100CTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

Common Cathode

100

0.8

675

30

160

-

-

Price N/A

More Details

NTST30U100CTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Common Cathode

100

0.8

675

30

160

-

-

Price N/A

More Details

NTST30U100CTH

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Common Cathode

100

0.8

675

30

160

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.