DSN2 0603 Schottky Diode 40V 2A

Overview

These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dcdc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Very Low Forward Voltage Drop 550 mV @ 2.0 A
  • Low Reverse Current 15 A @ 10 V VR
  • 2.0 A of Continuous Forward Current
  • Power Dissipation of 665 mW with Minimum Trace
  • ESD Rating Human Body Model: Class 3B
    ESD Rating Machine Model: Class C
  • Very High Switching Speed
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR20F40NX

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR20F40NXT5G

Loading...

Active

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

Yes

Single

40

0.55

150

2

28

-

-

1.60 x 0.80 x 0.28

$0.0978

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.