Schottky Diodes Full Bridge 30 V 2 Amp

Overview

These full wave bridge, using Schottky barrier diodes, are designed for the rectification of the high speed signal of wireless charging. The NSR2030QMUTWG has a very low forward voltage that will reduce conduction loss. It is housed in a UDFN 3.5 x 3.5 x 0.5 mm package that is ideal for space constrained wireless applications.

  • Full wave Bridge Rectification
  • Wireless Charging recievers
  • Extremely Fast Switching Speed
  • Low Forward Voltage − 540 mV (Typ) @ IF = 2 A
  • These Devices are Pb-Free, Halogen Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR2030QMU

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR2030QMUTWG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

3000

Yes

Bridge

30

0.455

20

2

12.5

34

102

3.50 x 3.50 x 0.50

$0.3203

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.