2 A, 30 V Schottky Barrier Diode

Overview

These Schottky barrier diodes are optimized for low forwardvoltage drop and low leakage current and are offered in a Chip ScalePackage (CSP) to reduce board space. The low thermal resistanceenables designers to meet the challenging task of achieving higherefficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection

  • Low Forward Voltage Drop − 440 mV (Typ.) @ IF = 2 A
  • Low Reverse Current − 40 A (Typ.) @ VR = 30 V
  • 2 A of Continuous Forward Current
  • ESD Rating − Human Body Model: Class 3B; Machine Model: Class C
  • High Switching Speed
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR20306

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.