2 A, 20 V Schottky Barrier Diode

Overview

These Schottky barrier diodes are optimized for low forwardvoltage drop and low leakage current and are offered in a Chip ScalePackage (CSP) to reduce board space. The low thermal resistanceenables designers to meet the challenging task of achieving higherefficiency and meeting reduced space requirements

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection

  • Low Forward Voltage Drop − 450 mV (Typ.) @ IF = 2 A
  • Low Reverse Current − 40 A (Typ.) @ VR = 20 V
  • 2 A of Continuous Forward Current
  • ESD Rating − Human Body Model: Class 3B; Machine Model: Class C
  • High Switching Speed
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR20206

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.