Schottky Barrier Diode, 2 A, 20 V

Obsolete

Overview

These Schottky barrier diodes are optimized for low forwardvoltage drop and low leakage current and are offered in a Chip ScalePackage (CSP) to reduce board space. The low thermal resistanceenables designers to meet the challenging task of achieving higherefficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Low Forward Voltage Drop − 550 mV (Typ.) @ IF = 2.0 A
  • Low Reverse Current − 15 µA (Typ.) @ VR = 20 V
  • 2.0 A of Continuous Forward Current
  • ESD Rating − Human Body Model: Class 3B, 8 kV − Machine Model: Class C, 400 V
  • High Switching Speed
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR20204NX

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR20204NXT5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

No

Single

20

0.6

80

2

13

28

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.