Schottky Diode, dual, isolated, 15V

Obsolete

Overview

These diodes are designed for analog and digital applications,including DC based signal detection and mixing applications.

  • Reduced Parasitic Losses

  • Low Capacitance (<1 pF)
  • Low VF (390 mV typical @ 1 mA)
  • Low VF (1 mV typical @ 1 mA)
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NSR15DW1

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR15DW1T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

-

15

0.415

0.05

-

-

-

1

Price N/A

More Details

NSR15DW1T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

-

15

0.415

0.05

-

-

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.