1.0 A, 40 V, Schottky Barrier Diode

Favorite

Overview

These Schottky barrier diodes are optimized for low forwardvoltage drop and low leakage current and are offered in a Chip ScalePackage (CSP) to reduce board space. The low thermal resistanceenables designers to meet the challenging task of achieving higherefficiency and meeting reduced space requirements

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Low Forward Voltage Drop − 500 mV (Typ.) @ IF = 1.0 A
  • Low Reverse Current − 10 A (Typ.) @ VR = 40 V
  • 1.0 A of Continuous Forward Current
  • ESD Rating − Human Body Model: Class 3BESD Rating − Machine Model: Class C
  • High Switching Speed
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR10404NXT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

N

Single

40

0.55

40

1

12

20

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :