Schottky Barrier Diode

Active

Overview

Schottky barrier diodes are optimized for very low forward voltagedrop and low leakage current and are used in a wide range of dc−dcconverter, clamping and protection applications in portable devices.NSR0620SP2 in a SOD−923 miniature package enables designers tomeet the challenging task of achieving higher efficiency and meetingreduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Notebook PCs
  • GPS
  • Very Low Forward Voltage Drop 350 mV @ 100 mA
  • Low Reverse Current 2.0 uA @ 10 V
  • Continuous Forward Current 600 mA
  • Power Dissipation with Minimum Trace 190 mW
  • Very High Switching Speed 4.0 ns @ 10 mA
  • Low Capacitance 12 pF @ 1.0 V
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR0620SP

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR0620SP2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Yes

Single

-

-

-

-

-

-

-

1.00 x 0.60 x 0.37

$0.0189

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.