500 mA, 30 V Schottky Barrier Diode

Obsolete

Overview

These 500 mA, 30 V Schottky Barrier Diodes are optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. They are housed in space saving micro-packaging ideal for space constraint applications.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Low Forward Voltage Drop - 580 mV (Typ.) @ IF = 500 mA
  • Low Reverse Current - 200 uA (Typ.) @ VR = 30 V
  • 500 mA of Continuous Forward Current
  • High ESD Rating: HBM - Class 3B; CDM - Class IV
  • High Switching Speed
  • These Devices are Pb-Free, Halogen Free/BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR05T304MX2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR05T304MX2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

No

Single

30

435

75

0.5

2.2

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.