200 mA, 30 V, Schottky Barrier Diode

Overview

The Schottky diode is optimized for low forward voltage drop and low leakage current. The DSN2 Dual Silicon no lead package is a chip level package using solderable metal contacts under the package similar to DFN style packages. The DSN style package enables 100 percent utilization of the package area for active silicon offering a significant performance per board area advantage compared to products in plastic molded packages. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Buck and Boost dcdc Converters
  • Reverse Voltage and Current Protection
  • Mobile Handsets
  • Notebook, PCs & PDAs
  • Very Low Forward Voltage Drop
  • Low Reverse Current
  • Very High Switching Speed

Tools and Resources

Product services, tools and other useful resources related to NSR02L30NX

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR02L30NXT5G

Loading...

Active

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

No

Single

30

0.4

0.2

0.2

4

-

7

0.60 x 0.30 x 0.27

$0.0679

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.