200 mA, 30 V, Schottky Barrier Diode, Low VF

Overview

These SOD-723 Schottky diodes are designed for high-speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD-723 package is excellent for hand-held and portable applications where space is limited.

  • Used in Buck and Boost Conversion
  • Used in LED Drive and LCD Drive Circuits
  • Mobile and portable devices
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 325 mV (max) @ IF = 10 mA
  • Low Reverse Current
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR0230M2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR0230M2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-723-2

1

260

REEL

8000

No

Single

30

0.325

10

0.2

1

-

-

1.00x0.60x0.52

$0.0325

More Details

NSVR0230M2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-723-2

1

260

REEL

8000

No

Single

30

0.325

10

0.2

1

-

-

1.00x0.60x0.52

$0.0704

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.