200 mA, 30 V, Trench-based Schottky Diode in X4DFN2 (01005)

Last Shipments

Overview

Schottky Diode optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. They are housed in space saving micro-packaging ideal for space constrained applications.

  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Buck and Boost DC-DC Converters
  • Mobile Devices
  • Wearable Devices
  • Camera Photo Flash
  • Smallest Package Available (01005); 0.445mm x 0.24mm
  • 200 mA Continuous Forward Current
  • Low Forward Voltage Drop, VF = 350 mV (Typical) @ IF = 100 mA
  • Low Reverse Current, 25 µA (Typical) @ VR = 30 V
  • Low trr = 11 ns Typical
  • Low Capacitance, 19 pF (Typical)

Tools and Resources

Product services, tools and other useful resources related to NSR02301MX4

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR02301MX4T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

No

Single

30

0.54

100

0.2

~NA~

11

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.