100 mA, 30 V, Schottky Barrier Diode

Overview

The Schottky diode is optimized for low forward voltage drop and low leakage current. The DSN-2 (Dual Silicon No-lead) package is a chip level package using solderable metal contacts under the package similar to DFN style packages. The DSN style package enables 100 percent utilization of the package area for active silicon, offering a significant performance per board area advantage compared to products in plastic molded packages.

  • LCD and Keypad Backlighting
  • Camera Photo Flash

  • Mobile Handsets
  • Notebooks, PCs & PDAs

  • Low Forward Voltage Drop
  • Low Reverse Current
  • Very High Switching Speed
  • Reverse Voltage and Current Protection

Tools and Resources

Product services, tools and other useful resources related to NSR01L30NX

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR01L30NXT5G

Loading...

Active

CAD Model

Pb

A

H

P

DSN-2

1

260

DSFTP

5000

Y

Single

30

0.4

0.2

0.1

4

-

7

$0.0773

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.