70V, 100mA Schottky Barrier Diode Series

Overview

Schottky barrier diodes are optimized for very low forward voltage drop and low leakage current.  These diodes are used in a wide range of DC-DC converter, clamping and protection applications across multiple market segments. This 70V/100mA series is available in SOD−323, SOD-923 and X2DFNW2 wettable flank (1.0x0.6mm) small footprint, surface mount packages.  The wettable flank DFN package in particular is designed to meet optimal Automated Optical Inspection (AOI) requirements commonly found within Automotive production lines.  This series enables designers to meet the challenging task of achieving higher efficiency designs while meeting reduced board space requirements.

  • Buck & Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • LCD & Keypad Backlighting
  • Camera Photo Flash
  • Automotive ECUs
  • Mobile Handsets
  • Notebook & Tablet PCs
  • Low Forward Voltage Drop: 560 mV @ 10mA
  • Low Reverse Current: 25 nA @ 50 V VR
  • Continuous Forward Current: 70 mA, Peak Forward Current: 100 mA
  • Low Capacitance: 2 pF
  • NSVR0170MX2WT5G: Wettable Flank DFN Surface Mount Package
  • NSVR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR0170

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR0170HT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

Single

70

0.64

3

0.07

0.1

~NA~

~NA~

2.50 x 1.25 x 0.90

$0.016

More Details

NSR0170P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Yes

Single

70

0.64

3

0.07

0.1

~NA~

~NA~

1.00 x 0.60 x 0.37

$0.0427

More Details

NSVR0170HT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

Single

70

0.64

3

0.07

0.1

~NA~

~NA~

2.50 x 1.25 x 0.90

$0.0197

More Details

NSVR0170MX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2

1

260

REEL

8000

No

Single

70

0.64

3

0.07

0.1

~NA~

~NA~

1.00 x 0.60 x 0.37

$0.0513

More Details

NSVR0170P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Yes

Single

70

0.64

3

0.07

0.1

~NA~

~NA~

1.00 x 0.60 x 0.37

$0.0493

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.