100 mA, 30 V, Trench-based Schottky Diode in X4DFN2 (01005)

Favorite

Overview

30 V 100 mA Trench-based Schottky diode optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. Housed in space saving micro-package (01005 footprint) ideal for space constrained applications.

  • LED Boost Converters
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
  • Mobile Devices
  • Wearable Devices
  • Smallest Package Available (01005); 0.445mm x 0.24mm

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR01301MX4T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

N

Single

30

0.5

55

0.1

~NA~

8

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :