Trench Schottky Rectifier Very Low Leakage 2A, 60V

Overview

The NRVTSM260 is our new 2A 60V Very Low Leakage Trench-based Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.

  • These are Pb−Free and Halide−Free Devices
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Low Profile − Maximum Height of 1.1 mm
  • Small Footprint − Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink
  • Fine Lithography Trench−based Schottky Technology for Very Low
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVTSM260EV2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVTSM260EV2T1G

Loading...

Active

View__CAD

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

Single

60

0.65

12

2

50

~NA~

~NA~

3.75 x 1.90 x 1.00

$0.1145

More Details

NRVTSM260EV2T3G

Loading...

Active

View__CAD

Pb

A

H

P

POWERMITE-2

1

260

REEL

12000

No

Single

60

0.65

12

2

50

~NA~

~NA~

3.75 x 1.90 x 1.00

$0.1145

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.