Trench Schottky Rectifier, Very Low Leakage, 100V, 3A in SMA package

Last Shipments

Overview

The NRVTSA3100E is a Very Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.

  • Switching Power Supplies including Tablet Adapters, and Flat Panel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • LED Lighting
  • Automotive LED Lighting
  • Power Supply
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Low Power Loss and Lower Operating Temperature
  • Fast Switching with Exceptional Temperature Stability
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVTSA3100E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVTSA3100ET3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SMA-2

1

260

REEL

5000

No

Single

100

0.995

5

3

50

NA

~NA~

NA

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.