Trench Schottky, 120V, 8A in SO8FL Package

Overview

The NRVTS8H120EMFS is Very Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifier for switching power supplies.

  • Switching Power Supplies including Wireless, Smartphone and Notebook Adapters
  • LED Lighting
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • High Frequency and DC−DC Converters
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Low Thermal Resistance
  • These are Pb−Free and Halide−Free Devices
  • High Surge Capability

Tools and Resources

Product services, tools and other useful resources related to NRVTS8H120EMFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVTS8H120EMFST1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

Single

120

0.85

50

8

190

~NA~

~NA~

5.15 x 6.15 x 1.00

$0.4493

More Details

NRVTS8H120EMFST3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

Single

120

0.85

50

8

190

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.