Trench Schottky Rectifier, Very Low Leakage, 60V, 3A

Last Shipments

Overview

The NRVTS360ETFS is Very Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.

  • Switching Power Supplies including Mini−adapters and Displays
  • Instrumentation
  • Engine Control Recirculation Diodes
  • Freewheeling Diode Where Space is at a Premium
  • Automotive LED Lighting
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile − Maximum Height of 1.1 mm
  • Small Footprint − Footprint Area of 13.5 mm2
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • WF in Suffix of Part Number Denotes Wettable Flanks Option forEnhanced Automated Inspection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NRVTS360ETFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVTS360ETFSTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

Single

60

0.7

12

3

50

-

-

Price N/A

More Details

NRVTS360ETFSWFTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

Single

60

0.7

12

3

50

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.