30A, 60V High Performance Trench Schottky Rectifier in SO8-FL package

Overview

This is high current density trench-based Schottky diode in SO8-FL (5x6) package. It offers lower forward voltage drop, less leakage current, ,smaller junction capacitance, and good avalanche energy capability. Suitable apply to high switching frequency DC to DC conversion applications.

  • High Switching Frequency DC/DC Conversion
  • 2nd Rectifier
  • Oring / Reverse Protection
  • General DC to DC Converter
  • Switching Mode Power Supply
  • High current density in SO8-FL (5x6) package
  • Lower forward voltage drop
  • Less leakage current
  • Higher avalanche energy
  • AEC-Q101 Qaulification

Tools and Resources

Product services, tools and other useful resources related to NRVTS3060MFS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVTS3060MFST3G

Loading...

Active

View__CAD

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

Single

60

0.6

100

30

350

~NA~

~NA~

5.15 x 6.15 x 1.00

$0.7932

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.