Trench Schottky Rectifier, Very Low Leakage 2A, 60V

Overview

The NRVTS260ESF is Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifier for switching power supplies.

  • Switching Power Supplies including Wireless, Smartphone and Notebook Adapters
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • LED Lighting
  • Instrumentation
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Fine Lithography Trench−based Schottky Technology for Very Low Leakage
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • These are Pb−Free and Halide−Free Devices
  • High Surge Capability

Tools and Resources

Product services, tools and other useful resources related to NRVTS2H60ESF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVTS2H60ESFT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

Yes

Single

60

0.65

12

2

50

~NA~

~NA~

1.65 x 3.60 x 0.95

$0.0916

More Details

NRVTS2H60ESFT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

No

Single

60

0.65

12

2

50

-

-

1.65 x 3.60 x 0.95

$0.1004

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.