Trench Schottky Rectifier, 45V, 2A Very Low Leakage

Last Shipments

Overview

The NRVTS245ESF is Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.

  • Switching Power Supplies including Compact Adapters and Flat Panel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Automotive LED Lighting

  • General Converters
  • Lighting
  • Gasoline Direct Injection

  • Fine Lithography Trench−based Schottky Technology for Very Low
  • Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVTS245ESF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVTS245ESFT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

N

Single

45

0.65

75

2

50

-

-

Price N/A

More Details

NRVTS245ESFT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

N

Single

45

0.65

75

2

50

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.