60 V, 2.0 A Schottky Rectifier

Overview

This Schottky Rectifier employs the Schottky Barrier principle in a metal-to-silicon power rectifier. It features epitaxial construction with oxide passivation and metal overlay contact. This Schottky Rectifier is ideally suited for low voltage, high frequency switching power supplies, free wheeling diodes and polarity protection diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Compact Package with J–Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over–Voltage Protection
  • Low Forward Voltage Drop

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8 inch
  • Weight: 95 mg (approximately)
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Available in 12 mm Tape, 2500 Units per 13 inch Reel, Add "T3" Suffix to Part Number
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Marking: SS26
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NRVBSS26N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBSS26NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

No

Single

60

0.63

20

2

40

-

-

3.56 x 5.44 x 2.30

$0.098

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.