1.0 A, 60 V Surface Mount Schottky Barrier Rectifiers

Overview

The Schottky Rectifier employs the Schottky Barrier principle with a barrier metal that produces optimal forward voltage drop-reverse current tradeoff. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling

  • General Converters
  • Lighting
  • Gasoline Direct Injection

  • "Very Low Profile - Typical Height of 0.68 mm
  • Low Power Loss, High Efficiency
  • UL Flammability 94V-0 Classification
  • NRVB Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • RoHS Compliant / Green Mold Compound
  • Moisture Sensitivity Level 1 per J−STD−020

Tools and Resources

Product services, tools and other useful resources related to NRVBSS16HE

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBSS16HE

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

Y

Single

60

0.68

50

1

25

8.3

43

$0.1519

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.