Schottky Power Rectifier, Surface Mount, 3.0 A, 60 V

Overview

This device employs the Schottky Barrier principles in a large area metal-to-silicon power diode.

  • EMI Filter as per Application Note, Conducted EMI Filter Design for the NCP1200
  • Power Supplies
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded, Epoxy Meets UL94, VO
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • Marking: B36
  • Pb-Free Package is Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVBS360

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBS360T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

No

Single

60

0.74

150

3

125

-

-

5.90 x 6.88 x 2.28

$0.3167

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.