Schottky Power Rectifier, Surface Mount, 3.0 A, 200 V

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Small Compact Surface Mountable Package with J−Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Very High Blocking Voltage − 200 V
  • 175C Operating Junction Temperature
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded, Epoxy Meets UL94, VO
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Pb-Free Package is Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVBS3200N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBS3200NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

No

Single

200

0.84

1000

3

100

~NA~

~NA~

3.56 x 5.44 x 2.30

$0.1684

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.