Schottky Power Rectifier, Surface Mount, 3.0 A, 100 V

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use as rectifiers in low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 217 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in 16 mm Tape and Reel, 2500 units per reel
  • Polarity: Notch in Plastic Body Indicates Cathode Lead
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B
  • Marking: B310
  • Pb-Free Package is Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVBS3100

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBS3100T3G

Loading...

Active

CAD Model

Pb

A

H

P

SMC-2

1

260

REEL

2500

Y

Single

100

0.79

50

3

130

-

-

$0.3565

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.