2 A, 100 V Surface Mount Schottky Barrier Rectifiers

Obsolete

Overview

The Schottky Rectifier employs the Schottky Barrier principle with a barrier metal that produces optimal forward voltage drop-reverse current tradeoff. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Low Power Loss, High Efficiency
  • Guard Ring for Overvoltage Protection
  • High Surge Current Capability
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • Green Molding Compound
  • NRVB Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NRVBS210FA

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBS210FA

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

No

Single

100

0.85

100

2

50

7

62

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.