Schottky Barrier Rectifier, H-Series, 60 V, 30 A

Overview

Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters

  • Output Rectification
  • Power Management
  • Instrumentation
  • Power Supply
  • Low Forward Voltage
  • High Surge Capacity
  • 175C Operating Junction Temperature
  • 30A Total (15A Per Diode Leg)
  • AEC-Q101 Qualified and PPAP Capable
  • These are Pb-Free Packages
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVBB30H60CT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBB30H60CTT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

Common Cathode

60

0.78

300

30

260

-

-

10.00 x 15.20 x 4.45

$0.8032

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.