Schottky Barrier Rectifier, 35 V, 25 A

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Short Heat Sink Tab Manufactured Not Sheared!
  • Similar in Size to the Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Available in 24 mm Tape and Reel, 800 units per 13" reel by adding a "T4" suffix to the part number
  • Marking: B2535L
  • These are Pb-Free Packages
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBB2535CTLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

N

Common Cathode

35

0.55

10000

12.5

150

-

-

Price N/A

More Details

NRVBB2535CTLT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Common Cathode

35

0.55

10000

12.5

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :