Schottky Barrier Rectifier, 60 V, 20 A

Last Shipments

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Package Designed for Power Surface Mount Applications (D2PAK)
  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 175°C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Short Heat Sink Tab Manufactured - Not Sheared (D2PAK)!
  • Similar in Size to Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately) - D2PAK
    1.9 grams (approximately) - TO-220
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds (D2PAK)
  • Shipped 50 units per plastic tube
  • Available in 24 mm Tape and Reel, 800 units per 13 reel by adding a T4 suffix to the part number (D2PAK)
  • Marking: B2060T
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVBB2060CT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBB2060CTT4G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

Common Cathode

60

0.95

150

20

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.