Schottky Barrier Rectifier, 100 V, 20 A

Favorite

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Package Designed for Power Surface Mount Applications
  • Center-Tap Configuration
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 150 C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Guaranteed Reverse Avalanche
  • Short Heat Sink Tab Manufactured Not Sheared!
  • Similar in Size to Industry Standard TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Available in 24 mm Tape and Reel, 800 units per 13" reel by adding a "T4" suffix to the part number
  • Marking: B20100
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBBS and NRVBB Prefixes for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVBB20100CTT4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Y

Common Cathode

100

0.95

100

20

150

-

-

$1.0242

More Details

Show More

1-25 of 25

Products per page

Jump to :