3 A, 60 V Schottky Rectifier

Overview

This device employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. Ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Low Profile Package for Space Constrained Applications
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • 150°C Operating Junction Temperature
  • Guard-Ring for Stress Protection
  • These are Pb-Free and Halide-Free Devices

    Mechanical Characteristics:
  • Case: Epoxy, Molded, Epoxy Meets UL 94, V-0
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal
    Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    260°C Max. for 10 Seconds
  • Cathode Polarity Band
  • Device Meets MSL 1 Requirements
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B

Tools and Resources

Product services, tools and other useful resources related to NRVBAF360

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBAF360T3G

Loading...

Active

View__CAD

Pb

A

H

P

SMA-FL

1

260

REEL

5000

No

Single

60

0.74

150

3

125

-

-

2.60 x 5.10 x 1.00

$0.4469

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.