40 V, 1.0 A Schottky Rectifier

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Very Low Forward Voltage Drop
  • Polarity: Cathode Lead Indicated by Either Notch in Plastic Body or Polarity Band
  • Case: Epoxy, Molded
  • Small Compact Surface Mountable Package with J-Bent Leads
  • Shipped in 12 mm tape, 5000 units per 13 inch reel
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Weight: 70 mg (approximately)
  • Marking: B14
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NRVBA140

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.