8 A, 60 V Schottky Diode in SO-8FL

Favorite

Overview

8 A, 60 V Schottky Diode in SO-8FL

  • Automotive engine control modules
  • Automotive infotainment modules
  • Automotive LED headlighting
  • Compact notebook adapters
  • High frequency SMPS
  • Automotive
  • Low Power Loss / High Efficiency
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • NRVB Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These are Pb−Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NRVB860MFST1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

Single

60

0.8

150

8

150

-

-

Price N/A

More Details

NRVB860MFST3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

Single

60

0.8

150

8

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :