8 A, 30 V Schottky Diode in SO-8FL

Obsolete

Overview

8 A, 30 V Schottky Diode in SO-8FL

  • Automotive engine control modules
  • Automotive infotainment modules
  • Automotive LED headlighting
  • Compact notebook adapters
  • High frequency SMPS
  • Automotive
  • Low Power Loss / High Efficiency
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 150°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • NRVB Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVB830MFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVB830MFST1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

Single

30

0.7

200

8

150

-

-

Price N/A

More Details

NRVB830MFST3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

Single

30

0.7

200

8

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.