Schottky Barrier Rectifier, 100 V, 5.0 A

Favorite

Overview

The MBR5H100MFS is our new Single 5A 100V Low Forward Voltage Schottky Rectifier packaged in the SO-8FL. The SO-8FL package provides a bridge between the DPAK and the SMC packages. The board footprint is approximately the same size as the SMC package, yet provides thermal performance almost as good as the DPAK package. The package also has a nominal 1.0mm height for highly space constrained applications.

  • Automotive LED Headlighting
  • Automotive Engine Control
  • Output Rectification
  • Automobile
  • Mini adapter
  • Low Power Loss, High Efficiency
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 175C Operating Junction Temperature
  • PbFree Device

Search

Close Search

Products:

2

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Pricing ($/Unit)

Loading...

NRVB5H100MFST3G

Active

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

Single

100

0.73

100

5

200

-

-

$0.304

More Details

NRVB5H100MFST1G

Active

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

Single

100

0.73

100

5

200

-

-

$0.304

More Details

Show More

1-25 of 25

Products per page

Jump to :