Schottky Power Rectifier, Switch-mode, 5.0 A, 40 V

Overview

The NRVB540MFS is our new Single 5A 40V Low Forward Voltage Schottky Rectifier packaged in the SO-8FL. The SO-8FL package provides a bridge between the DPAK and the SMC packages. The board footprint is approximately the same size as the SMC package, yet provides thermal performance almost as good as the DPAK package. The package also has a nominal 1.0mm height for highly space constrained applications.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to NRVB540MFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVB540MFST1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

Single

40

0.58

2000

5

150

-

-

5.15 x 6.15 x 1.00

$0.1924

More Details

NRVB540MFST3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

Single

40

0.58

2000

5

150

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.