20 A, 45 V Schottky Diode in SO-8FL

Overview

20 A, 45 V Schottky Diode in SO-8FL

  • Ideally Suited for use as an Output Rectifier in High Frequency
    (up to 2 MHz) NonAutomotive Applications
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
  • Standard Device
  • Low Power Loss / High Efficiency
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 150°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVB2045MFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVB2045MFST1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

Single

45

0.61

600

20

400

-

-

5.15 x 6.15 x 1.00

$0.4568

More Details

NRVB2045MFST3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

Single

45

0.61

600

20

400

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.