1.0 A, 20 V, Schottky Power Rectifier, Surface Mount

Overview

The MBR120VLSFT1 uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage, high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, "ORing" of multiple supply voltages and any other application where performance and size are critical.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Guardring for Stress Protection
  • Optimized for Very Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO
  • Package Designed for Optimal Automated Board Assembly
  • ESD Rated Machine Model C
  • ESD Rated Human Body Model 3B
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NRVB120VLSF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVB120VLSFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

No

Single

20

0.34

600

1

45

-

-

1.65 x 3.60 x 0.95

$0.1457

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.