500 mA, 40 V, Schottky Power Rectifier, Surface Mount

Active

Overview

The Schottky Rectifier employs the Schottky Barrier principle with a barrier metal that produces optimal forward voltage drop-reverse current tradeoff. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system. This package provides an alternative to the leadless 34 MELF style package.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Guardring for Stress Protection
  • Very Low Forward Voltage
  • Epoxy Meets UL94, VO at 1/8"
  • Package Designed for Optimal Automated Board Assembly

    Mechanical Characteristics:
  • Reel Options: 3,000 per 7 inch reel / 8 mm tape
  • Reel Options: 10,000 per 13 inch reel / 8 mm tape
  • Device Marking: B4
  • Polarity Designator: Cathode Band
  • Weight: 11.7 mg (approximately)
  • Case: Epoxy Molded
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 °C max. for 10 Seconds
  • All Packages are Pb-Free
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NRVB0540

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVB0540T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

3000

No

Single

40

0.51

20

0.5

5.5

-

-

1.60 x 3.68 x 1.17

$0.048

More Details

NRVB0540T3G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123

1

260

REEL

10000

No

Single

40

0.51

20

0.5

5.5

-

-

1.60 x 3.68 x 1.17

$0.0448

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.