8 A, 100 V Trench Schottky Rectifier in TO-277 package

Overview

This TO−277 trench Schottky rectifier provides fast switching performance in a compact thermally efficient package. The TO−277 package provides an excellent alternative to the DPAK, offering thermal performance nearly as good in a package occupying less than half the board space. Its low profile makes it a good option for flat panel display and other applications with limited vertical clearance. The device offers low leakage over temperature making it a good match for applications requiring low quiescent current.

  • High Switching Frequency DC/DC Converter
  • 2nd Rectifier
  • Reverse Protection
  • Freewheeling Diode
  • Automotive LED Lighting
  • Power Supply
  • High current density and good thermal performance
  • Low profile (<1.2mm) for compact system design
  • Less junction capacitance for high switching frequency application
  • Low Leakage for Higher Temperature Operation

Tools and Resources

Product services, tools and other useful resources related to NRTS8100PFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRTS8100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3 4.40x6.10x1.10, 2.13P

1

260

REEL

5000

No

Single

100

0.82

100

8

~NA~

~NA~

~NA~

4.60 x 6.50 x 1.10

$0.2339

More Details

NRVTS8100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3 4.40x6.10x1.10, 2.13P

1

260

REEL

5000

No

Single

100

0.82

100

8

~NA~

~NA~

~NA~

4.60 x 6.50 x 1.10

$0.2959

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.