15 A, 60 V Trench Schottky Rectifier in TO-277 package

Overview

This TO−277 trench Schottky rectifier provides fast switchingperformance in a compact thermally efficient package. The TO−277package provides an excellent alternative to the DPAK, offeringthermal performance nearly as good in a package occupying less thanhalf the board space. Its low profile makes it a good option for flatpanel display and other applications with limited vertical clearance.The device offers low leakage over temperature making it a goodmatch for applications requiring low quiescent current.

  • High Switching Frequency DC/DC Converter
  • 2nd Rectifier
  • Reverse Protection
  • Freewheeling Diode
  • Automotive LED Lighting
  • Power Supply
  • High current density and good thermal performance
  • Low profile (<1.2mm) for compact system design
  • Less junction capacitance for high switching frequency application
  • Low Leakage for Higher Temperature Operation

Tools and Resources

Product services, tools and other useful resources related to NRTS1560PFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRTS1560PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3 4.40x6.10x1.10, 2.13P

1

260

REEL

5000

No

Single

60

0.64

10

15

200

~NA~

~NA~

4.60 x 6.50 x 1.10

$0.296

More Details

NRVTS1560PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3 4.40x6.10x1.10, 2.13P

1

260

REEL

5000

No

Single

60

0.64

10

15

200

~NA~

~NA~

4.60 x 6.50 x 1.10

$0.3692

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.