10 A, 100 V Trench Schottky Rectifier in TO-277 package

Overview

This TO−277 trench Schottky rectifier provides fast switchingperformance in a compact thermally efficient package. The TO−277package provides an excellent alternative to the DPAK, offeringthermal performance nearly as good in a package occupying less thanhalf the board space. Its low profile makes it a good option for flatpanel display and other applications with limited vertical clearance.The device offers low leakage over temperature making it a goodmatch for applications requiring low quiescent current.

  • Excellent Alternative to DPAK in Space−Constrained Automotive
    Applications
  • Low Leakage for Higher Temperature Operation
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
  • Automotive LED Front Lighting
  • Package Provides Capability of Inspection and Probe After BoardMounting
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NRTS10100PFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRTS10100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3 4.40x6.10x1.10, 2.13P

1

260

REEL

5000

No

Single

100

0.78

100

12

120

~NA~

~NA~

4.60 x 6.50 x 1.10

$0.3861

More Details

NRVTS10100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3 4.40x6.10x1.10, 2.13P

1

260

REEL

5000

No

Single

100

0.78

100

12

120

~NA~

~NA~

4.60 x 6.50 x 1.10

$0.3532

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.